LEFS_F/LEY_F Series - High Performance Electric Actuators

  • A rod type (LEY□F) has been added. [New]
  • LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model when LEFS25FH-400 is operated from 0 to 400 mm (stroke)
  • LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing model when LEY25FA-300 is operated from 0 to 300 mm (stroke)
  • Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with the existing model)
  • Max. speed
    • LEFS□F: 1500 mm/s (Improved by 25% compared with the existing model)
    • LEY□F: 800 mm/s (Improved by 60% compared with the existing model)