LEFSF Series - High Performance Electric Actuator
Wednesday, December 09, 2020
- Cycle time can be reduced
- Cycle time: Reduced by 33% (0.62 s ← 0.93 s) compared with the existing model
- Acceleration/Deceleration: 9800 mm/s2 (327% increase compared with the existing model)
- Max. speed: 1500 mm/s (Improved by 25% compared with the existing model)
New Products
LEG Series - Battery-less Absolute Encoder Type Electric Actuator High Performance High Rigidity Guide Rod Type
Tuesday, May 17, 2022
ZNC Series - Bernoulli Gripper ø30, ø40, ø60, ø80
Thursday, May 12, 2022
JSB Series - Angle Seat Valve-Air Operated Type (P.G. Information)
Thursday, May 12, 2022
JSXF/JSXFA Series - Pulse Valve Valve for Dust Collector
Wednesday, May 04, 2022
ZP3C Series - Vacuum Pad Flat Type with Ribs/Bellows Type ø40, ø50
Monday, April 18, 2022
All New Products