LEG Series - Battery-less Absolute Encoder Type Electric Actuator High Performance High Rigidity Guide Rod Type
Tuesday, May 17, 2022
- Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
- High performance step motor controller (Max. acceleration/deceleration: 5000 mm/s2)
- With internal battery-less absolute encoder
- Auto switches are mountable. (In-line only) For checking the limit and the intermediate signal
- Fully integrated the compact guide unit for improved lateral load capacity
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products