LEKFS Series - Battery-less Absolute Encoder Type Electric Actuator/High Rigidity and High Precision Slider Type
Monday, July 19, 2021
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance: Improved by up to 61%
- Table displacement: Reduced by up to 50%
- With internal battery-less absolute encoder
- Restart from the last stop position is possible after recovery of the power supply.
- Reduced maintenance (No need for control or replacement)
- Positioning repeatability: ±0.01 mm
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products