LEKFS Series - Electric Actuator/Slider Type High Rigidity Guide
Friday, November 18, 2022
- An AC servo motor type has been added. [New]
- Size 16 has been added to the battery-less absolute type. [New]
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance improved by up to 61%
- Table displacement reduced by up to 50%
- With internal battery-less absolute encoder
- Restart from the last stop position is possible after recovery of the power supply.
- Reduced maintenance (No need to manage or replace batteries)
- Positioning repeatability: ±0.01 mm
New Products
EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
ZHV Series - Vacuum Flow
Friday, January 27, 2023
ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80
Friday, January 20, 2023
MGP-XB24 Series - Longer Life Cylinder
Tuesday, January 03, 2023
AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
All New Products