LEKFS_G Series - Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type, High Rigidity Guide
Monday, September 12, 2022
- Reduces cycle time
- Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model when LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
- Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
- Max. speed: 1500 mm/s (Improved by 25% compared with the existing model)
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance: Improved by up to 61%
- Battery-less absolute encoder compatible
- Easy operation restart after recovery of the power supply
- Maintenance labor can be reduced as the product does not require the use of batteries.
New Products
EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
ZHV Series - Vacuum Flow
Friday, January 27, 2023
ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80
Friday, January 20, 2023
MGP-XB24 Series - Longer Life Cylinder
Tuesday, January 03, 2023
AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
All New Products