LESYH Series - Electric Actuator Slide Table/High Precision Type
Monday, July 19, 2021
- Improved positioning repeatability due to the adoption of a ball screw drive.
- Positioning repeatability: ±0.01 mm
- Lost motion: 0.1 mm or less
- Increased vertical work load: 5 times or more
- Motorless type
- Can be used with your current motor and driver
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products