LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
- Reduces cycle time
- Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing model
- Acceleration/Deceleration: 10000 mm/s2 (200% increase compared with the existing model)
- Max. speed: 800 mm/s (Improved by 200% compared with the existing model)
- Battery-less absolute encoder type
- Restart from the last stop position is possible after recovery of the power supply.
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products