LEY63-X765 Series – Electric Actuator/Rod Type, Supports 750 W Motors
Friday, October 04, 2019
- Body size: 63
- Maximum pushing force: 3,223 N
- Maximum speed: 1000 mm/s
- Maximum acceleration: 5,000 mm/s²
- Positioning repeatability: Basic Type ±0.02 mm, High-Precision Type ±0.01 mm
- Stroke range: 100 to 800 mm in 100 mm increments
- Up to 3 times more max horizontal work load*
- Up to 1.6 times more max vertical work load*
* Than select standard LEY
Compatible with select Mitsubishi Electric Corporation motors
New Products
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
All New Products