LFE Series - 3-Color Display Electromagnetic Type Digital Flow Switch

  • Close proximity setting allows for space saving [New]
  • Piping connection parts: Stainless steel 304 [New]
  • Compact/Lightweight
  • 56mm×40mm×90mm (H×W×D)
  • Weight: 340 g (LFE1□3)
  • Pressure loss: 0.02 MPa or less
  • Reverse flow can be detected.
  • Operating fluid temperature: 0 to 85°C
  • Current consumption: 45 mA
  • Applicable fluids: Water, Water-soluble coolant