MHL2 Series - Wide Type Parallel Style Air Gripper

Wide Type Parallel Style Air Gripper - Updated

  • Lightweight Weight Max. 10% reduction: 585 g → 525 g.
  • Weight reduced by the change of the body shape and internal construction
  • Built-in dust protection mechanism (Standard)
  • Dust resistant option now available. (Made to Order: -X85, -X86m)
  • Long stroke One unit can handle workpieces with various diameters.
  • A large amount of gripping force is provided through the use of a double piston mechanism, while maintaining a compact design.
  • Small auto switches can be directly mounted.

More Information

New Products

EX600-W Series - Wireless System


HECR Series - Peltier-type Chiller


IZT40/41/42 Series - Separate Controller Bar Type Ionizer


RSQ Series - Stopper Cylinder


PFMB Series - 2 Color Display Digital Flow Switch


All New Products