Magnet Gripper for Collaborative Robots MHM-X7400A-CRX for the FANUC CORPORATION CRX Series
Tuesday, June 01, 2021
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software
- Attracts and holds heavy objects with a magnet
- Supports workpieces with holes and uneven surfaces
- Compact with high holding force
- Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
- Continues to hold workpieces even when the air is shut off
- Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
- Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products