Magnet Gripper for Collaborative Robots MHM-X7400A-TM for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series
Tuesday, June 01, 2021
- Plug and Play configuration for immediate use
- TM Component: Easy programming
- Attracts and holds heavy objects with a magnet
- Supports workpieces with holes and uneven surfaces
- Compact with high holding force
- Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
- Continues to hold workpieces even when the air is shut off
- Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
- Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
New Products
CQS-XB24 - Longer Life Cylinder
Friday, March 31, 2023
CJ2-XB24 - Longer Life Cylinder
Friday, March 31, 2023
JAS-SML/SCL Series - Compact Type Speed Controller with Indicator
Friday, March 31, 2023
JSY3000-S Series - Plug-in Bottom Ported Manifold with Stainless Steel Plate
Friday, March 31, 2023
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
All New Products