MLGP-Z Series - Compact Guide Cylinder with Lock

  • Stopping possible at any stroke position.
  • Drop prevention when the pressure is decreased or the residual pressure is released.
  • Weight reduced by up to 17% with a shorter guide rod and thinner plate
  • Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM)
  • Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.