MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
- A bumper (cushion) has been added. [New]
- Compact and lightweight
- Height: Max. 28% reduction∗ (54 mm → 39 mm)
- Weight: Max. 28% reduction∗ (940 g → 680 g)
- Enlarged center hole diameter for piping (ø9 mm → ø12 mm) * Compared with the existing model (MSQ20)
- The adjustable rotation time range is expanded. (0.2 to 2.0 s/90º)
- Can be used at lower speeds compared with the existing model
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products