MSQ Series - Rotary Table/ Rack & Pinion Type Size: 10, 20, 30, 50
Monday, September 14, 2020
- Compact and lightweight
- Height: Max. 28% reduction* (54 mm → 39 mm)
- Weight: Max. 28% reduction* (940 g → 680 g)
- Enlarged center hole diameter for piping (ø9 mm → ø12 mm)
- * Compared with the existing model (MSQ20)
- The adjustable rotation time range is expanded. (0.2 to 2.0 s/90°)
- Can be used at lower speeds compared with the existing product
New Products
ZXP7*21 Series - X1Vacuum Gripper Unit for Collaborative Robots for the FANUC CORPORATION CRX Series
Wednesday, April 21, 2021
PA5000 Series - Process Pump Automatically Operated Type/Air Operated Type
Wednesday, April 21, 2021
EX245 Series - Fieldbus System (For Input/Output)
Thursday, April 08, 2021
C85-X3242/C75-X3242 Series - ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
Friday, March 26, 2021
EX600 Series - Fieldbus System (For Input/Output)
Friday, March 26, 2021
All New Products