MSQ Series - Rotary Table/Rack & Pinion Type Size:10, 20, 30, 50

  • An external shock absorber option has been added. [New]
  • Compact and lightweight
  • Height: Max. 28% reduction∗ (54 mm → 39 mm)
  • Weight: Max. 28% reduction∗ (940 g → 680 g)
  • Enlarged center hole diameter for piping (ø9 mm → ø12 mm) * Compared with the existing model (MSQ20)
  • The adjustable rotation time range is expanded. (0.2 to 2.0 s/90°)
  • Can be used at lower speeds compared with the existing model