MWP Series - Air Press Cylinder
Monday, November 25, 2019
- The wedge cam mechanism allows for approx. 6 times the pressing force of the cylinders from the beginning of the stroke movement.
- Auto switch mountable
- Changeable output specifications with driving cylinder change
- Air consumption decreased by half and width decreased by 60% compared to the cylinders with equal output.
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products