MXJ Series - Air Slide Table ø12, ø16

  • Compact, Lightweight  Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
  • High-precision linear guide Mounted
  • Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
  • Auto switch and adjuster can be mounted on the same side.
  • Short pitch mounting is possible.