PA5000 Series - Process Pump Automatically Operated Type/Air Operated Type
Wednesday, April 21, 2021
- Now with compact / energy saving / high-dispense-volume body material polypropylene (PP)!
- Compact: Height 185 mm x Width 134 mm x Depth 202 mm
- Lightweight: 3.0 kg (Polypropylene)
- Fluid contact body material: Selectable from PP (polypropylene), aluminum or stainless steel
- Automatically operated type and air operated type are available.
- Self-priming makes priming unnecessary
New Products
CQS-XB24 - Longer Life Cylinder
Friday, March 31, 2023
CJ2-XB24 - Longer Life Cylinder
Friday, March 31, 2023
JAS-SML/SCL Series - Compact Type Speed Controller with Indicator
Friday, March 31, 2023
JSY3000-S Series - Plug-in Bottom Ported Manifold with Stainless Steel Plate
Friday, March 31, 2023
JSB Series - Angle Seat Valve / Air Operated Type
Monday, March 27, 2023
All New Products