PF2M7 Series - 2-Color Display Digital Flow Switch
Friday, July 12, 2019
- Dry air, N2, Ar, CO2
- Wide range of flow measurement with one product
- Flow ratio 100:1, Smallest settable increment: 0.01 L/min
- Improved drainage and resistance to foreign matter
- Compact, Lightweight Weight: 27.3% reduction (55 g→40 g)
- Low current consumption: 35 mA or less
- Grease-free
New Products
ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
TRBU-X259 - Flame Resistant (Equivalent to UL-94 Standard V-0) FR 2-Layer Soft Polyurethane Tubing
Wednesday, February 24, 2021
EX600-W Wireless Compact Remote Unit
Tuesday, February 09, 2021
CG1 Series - Air Cylinder
Thursday, February 04, 2021
MSQ Series - Rotary Table/ Rack & Pinion Type Size
Thursday, February 04, 2021
All New Products