SFDA Series - Bacteria Removal Filter Hollow Fiber Element
Wednesday, November 11, 2020
- Bacteria capture performance: LRV ≥ 9
- Use of FDA/Food Sanitation Law compliant materials
- Parts in contact with fluid: Resin/Rubber
- Use of NSF-H1 grade lubrication for flow path
- Designed for use in applications to HACCP principles and FSSC22000 standards
- Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
- Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
New Products
ZXP741-X1 Series - Vacuum Gripper Unit for Collaborative Robots
Tuesday, January 19, 2021
PFMC7_(-L)- Series 3-Color Display Digital Flow Switch
Tuesday, January 19, 2021
MHF2-X7076A Series – Air Gripper with Finger Change Function
Wednesday, January 13, 2021
ASB Series - Metal Speed Controller with One-touch Fitting
Monday, January 11, 2021
AXTS040-X2 Series - Pulse Blow Valve
Wednesday, December 30, 2020
All New Products