SGH Series - High Pressure Coolant Valve
Tuesday, September 07, 2021
- Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New]、14MPa [New]
- Applicable to high-speed grinding and long drilling processes
- Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
- Service life: 3 million cycles (Based on SMC’s test conditions)
- Water hammer: Reduced by 20% (Compared to existing model, VNH series)
- Power consumption: 0.35 W (24 VDC, V116)
- The 3-port dual pressure type has been standardized.
New Products
HRLE Series - Thermo-chiller Compact Dual/Basic Type for Lasers
Wednesday, July 06, 2022
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
All New Products