VBA Series - Low Air Consumption Booster Regulator (Size: 10A, 20A)
Tuesday, March 01, 2022
- Air consumption: Max. 40% reduction (Based on SMC’s measuring conditions)
- Operates by recycling air through the exhaust return circuit
- Operation noise: 65 dB (A) 15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC’s measuring conditions)
- Charging time: Max. 50% shorter
- Operating cycles: 50 million cycles or more Maintenance frequency is reduced due to improved life. (Based on SMC’s test conditions)
- Compatible with vertical and horizontal installation
- Mounting compatibility with the existing model (VBA series)
New Products
EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
ZHV Series - Vacuum Flow
Friday, January 27, 2023
ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80
Friday, January 20, 2023
MGP-XB24 Series - Longer Life Cylinder
Tuesday, January 03, 2023
AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
All New Products