ZH Series - Body Ported Type/Box Type (Built-in Silencer)
Wednesday, February 24, 2021
- Nozzle sizes: ø1.5, ø1.8, and ø2.0 have been added to the box type. [New]
- Compact and lightweight
- Overall length: Max. 11% reduction
- Port height: Max. 25% reduction
- Volume: Max. 39% reduction
- 4 mounting types
- A silencer and standard bracket are available. (Body ported type only)
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products