ZKJ Series - Vacuum Manifold for Fieldbus System
Tuesday, September 07, 2021
- Fieldbus-compatible
- Requires no input/output unit
- Space saving
- Reduced wiring time
- Compatible protocol: PROFINET
- Energy saving ejector: Air consumption reduced by 90%
- Supply valve: N.O. specification
- Can hold vacuum even when the power goes out or is turned off (Supposing the supply pressure is being maintained)
- Prevents the sudden dropping of workpieces (Supposing the supply pressure is being maintained)
- IP65: Dust-tight/Water-jet-proof
New Products
EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
ZHV Series - Vacuum Flow
Friday, January 27, 2023
ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80
Friday, January 20, 2023
MGP-XB24 Series - Longer Life Cylinder
Tuesday, January 03, 2023
AS-FSA Series - Speed Controller with Compact Indicator
Tuesday, January 03, 2023
All New Products