ZNC Series - Bernoulli Gripper ø30, ø40, ø60, ø80
Thursday, May 12, 2022
- Body size ø80 has been added [New]
- For the adsorption transfer of thin cloths, films, printed circuit boards, etc.
- Energy saving: Max. 72% reduction (Comparison of air consumption to lifting force)
- High lifting force: 28.3 N
- 5.7 times that of the existing model (Existing model: 5.0 N → ZNC60: 28.3 N)
- 3 types of body materials: Aluminum, Resin, Stainless steel
- With stopper: Prevents workpiece slippage
- With vibration suppression cover: Suppresses the vibration noise of thin workpieces
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products