ZP3M Series - Vacuum Pad/Bowl Shape with Non-slip Feature
Wednesday, February 22, 2023
- Non-slip special ribs
- Diagonal ribs are radially arranged to secure the gripping force in all directions.
- Prevents workpiece slippage
- Secure adsorbing and transferring are possible.
- Bowl shape with excellent flexibility
- Curved workpieces can also be adsorbed.
- The pad follows the workpiece shape, making stable adsorption possible.
- Horizontal holding force: 231 N (Pad diameter ø80)
- Suitable for high-temperature workpieces (200°C)
- Material: FS61 (Fluoro-based rubber) improves abrasion resistance
- More than twice the abrasion resistance of SMC's urethane pads
- Suitable for workpieces with oil film. As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.
New Products
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
DAS Series - Deceleration Controller
Monday, February 27, 2023
All New Products