ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
- Vacuum pressure switch with energy saving function
- Air consumption: 90% reduction (Based on SMC’s measurement conditions)
- Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
- Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) → From 0 MPa]
- Copy function: Reduced setting labor, Minimized risk of setting mistakes
- Compatible with ejector systems and vacuum pump systems
New Products
EXW1/EX600-W Series - Wireless System
Wednesday, June 22, 2022
CS2 Series - Air Cylinder ø125, ø140, ø160, ø180, ø200, ø250, ø320
Wednesday, June 22, 2022
ZQ_A Series - Compact Vacuum Unit Ejector System/Vacuum Pump System
Monday, June 20, 2022
ASG Series - Stainless Steel Speed Controller with One-touch Fitting
Thursday, June 09, 2022
LESYH_G Series - Battery-less Absolute Encoder Type Electric Actuator High Performance Slide Table/High Precision Type
Thursday, June 09, 2022
All New Products