ZXP7-PFL1-□-X1, JMHZ2-X7500-KR - Grippers for Collaborative Robots for KAWADA ROBOTICS CORPORATION, NEXTAGE
Tuesday, February 21, 2023
Cups with Flange
- Standards: Conforming to ISO9409-1-50-4-M6
- Tube-less piping
Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators - A wide variety of cup variations are available to support a wide range of workpieces.
Air Gripper
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
- With high-precision linear guide
- Repeatability: ±0.01 mm
- Standards: Conforming to ISO9409-1-50-4-M6
New Products
CXS2 Series - Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32
Friday, March 17, 2023
JAS-S Series - Compact Type Speed Controller with Indicator
Monday, March 13, 2023
ASB-□H Series - Metal Speed Controller with Indicator
Friday, March 03, 2023
HRS040-A-20-T1-X158/X164 - Thermo-chiller/Low-temperature Type
Friday, March 03, 2023
DAS Series - Deceleration Controller
Monday, February 27, 2023
All New Products