SMC at Int’l Powder & Bulk Solids Expo in Rosemont (Chicago), August 24-26
Wednesday, August 18, 2021
Visit SMC at Booth 1227 for the industry’s largest processing and bulk material handling event at the International Powder & Bulk Solids Conference and Exhibition at Donald E. Stephens Convention Center in Rosemont, IL.
Gain access to the latest developments in process equipment and automation components engineered for: Dust Collection, Pneumatic Conveying, Material Handling & Transport and Packaging & Bagging focus on powder and bulk solid industries: food and beverage, chemicals, pharmaceuticals, building materials, metals, and personal care products.
SMC will debut its latest smart process and automation technology:
- Smart Technology Valves
- Angle and Immersion valve configurations
- On-demand or timed operation
- IIoT sensor routing fully enabled
- NEMA 9 for Class II service
- UV resistant
- Long Range Wireless Communication Solenoid Valve Manifold
- Uses secure 2.4 GHz ISM Band with encryption
- Frequency hopping at 5ms intervals
- Cloud based process management (IoT/Industry 4.0)
- Up to 300 meter range
- Dust Collection / Jet Pulse Valves
- Millions of cycle life elastomer diaphragm
- Direct piping and compression fitting connections
- Large Capacity Recirculating Chillers (28 kW)
- Air and water cooled
- ±0.1°C temperature stability
- Air Pressure Booster Regulator
- Increases pressure by up to two times
- 40% size reduction
- Rapid Static Neutralization Ionizers
- Bar type, fan type, nozzle type
- Environmental Resistant Actuators
- Pneumatic stainless steel (IP65 & IP67)
- Electric rod type (IP65 & IP67)
- UV Resistant Fittings & Tubing
- Filters, Regulators and Airline Products
International Powder & Bulk Solids – Expo Hours:
August 24 (Tu) 9:00 am – 4:00 pm
August 25 (W) 9:00 am – 4:00 pm
August 26 (Th) 9:00 am – 3:00 pm
Visit SMC at Booth 1227, 5555 N. River Road, Donald E. Stephens Convention Center, Rosemont, IL
Recent News
SMC Exhibits at The American Society for Engineering Education (ASEE) in Minneapolis, MN – June 26 - 29
Friday, June 24, 2022
SMC Exhibits at Automate 2022, June 6-9 in Detroit
Wednesday, June 01, 2022
SMC Corporation of America Recognized as a 2022 US Best Managed Company
Tuesday, May 10, 2022
SMC Exhibits at The Robot Summit & Expo in Boston, MA – May 10-11
Wednesday, May 04, 2022
SMC Corporation of America Celebrates its Second National Pneumatics Day on April 27, 2022
Tuesday, April 26, 2022
All News