SMC at Pack Expo Las Vegas International 2019

 

PRESS RELEASE / September 16, 2019 -- PACK EXPO, BOOTH # Lower South 6169 --

SMC Corporation of America will exhibit at Pack Expo Las Vegas 2019 at the Las Vegas Convention Center, Lower South Hall Booth 6169 on September 23-25.

SMC is excited to announce that it will be a sponsor for the Packaging & Processing Women’s Leadership Network (PPWLN) Networking Breakfast at Pack Expo Las Vegas on September 24; 7:30 am in North Building, Level 2, Room N247. The keynote speaker will be Ellen Ochoa, the first Hispanic woman to ever go to space with this year’s theme Exploring New Territory.

Event Registration: https://www.cvent.com/c/express/6a8a2cba-3c9b-4b2c-9036-0d613bafe36c

SMC’s booth will feature compact wireless communication technology in EtherNet/IP™ protocol supporting solenoid valve manifolds, pneumatic flow sensors with IO-Link, hygienic designed electric linear actuator, IP69K rated compact valve manifold, and a square piston actuator to optimize output to area ratio showcases the latest technologies for the Industrial Internet of Things.

Other products supporting automation, controls and processing for the Food & Beverage, Grains/Cereals, Medical Device, Pharmaceutical and Packaging industries are:

 • EX600 Wireless Fieldbus Communication for EtherNet/IP™ Protocol – Safe, secure wireless communication within a 10-meter radius and frequency hopping every 5 msec.

 • Low Profile Static Electricity Elimination Ionizers – Neutralize static electricity using the auto balance or feedback sensors to optimally control ion generation and distribution.

 •ISO13849-1, Category 3/4, Safety Dump Valves, VG342 / VP744 Series – Quickly exhaust residual air pressure in conformance to Category 3/4 and ISO13849-1 for machine safety.

 •Vacuum Multi-stage Ejectors and Cups, ZK2, ZP3 and ZPT Series – Provides energy conservation with 90% reduced air consumption, increased efficiency, and simplified piping in a contact manifold package complimented with FDA compliant bellows vacuum cups.

 • Wash Down and Hygienic Actuators – Designed with a flat configuration, eliminating switch grooves and holes for cushion needles to prevent pooling of liquids and allow for easy wipe down of actuator surfaces.

 •Electric Actuators, LE Series – Easy to program electric actuators that are compact, lightweight and have standard dust seal bands with flexible mounting options.

 • Energy Saving Solenoid Valves, New SY Series – Versatile, side, top and bottom porting locations with built-in safety features such as back pressure check valve options. Long cycle life from 70 million up to 200 million cycles. Available in IP67 protection.

View More Products on Display

 

Exhibit Dates & Hours: 
September 23 (M), 9:00 – 4:00 
September 24 (T), 9:00 – 4:00 
September 25 (W), 9:00 – 4:00

Learn more at:https://www.packexpolasvegas.com/

 

About SMC Corporation of America
SMC Corporation of America is headquartered at 10100 SMC Boulevard, Noblesville, Indiana 46060, and is a subsidiary of SMC Corporation in Japan. SMC Corporation is the world’s largest pneumatics company dedicated to factory automation with technical development centers in Japan, the U.S., Europe and China.

There are 26 sales offices in the United States and 5 sales offices in Canada supported by domestic engineering, manufacturing and inventory located in Noblesville, Indiana.