SMC Corporation Exhibits at FabTech in Chicago - Sept 13-16
Wednesday, September 08, 2021
SMC Corporation of America will exhibit at Fabtech, North America’s largest metal forming, fabricating, welding, and finishing event at McCormick Place in Chicago, September 13-16.
Visit SMC in the North Building, Hall B in the Welding, Robotics, and Industrial Automation section at Booth B13050 for a hands-on experience with the latest innovations in automation equipment and end-of-arm tooling for collaborative robots (cobots) as well as for bending & forming, cutting, fastening & joining, finishing/paint & powder coating, plate & structural fabricating, roll forming, and tool & die machines.
SMC components on exhibit are:
- Large Capacity Recirculating Chillers (26 kW)
- Dual independent cooling channels in one package
- Copper-free and suitable for DI water
- ±0.1°C temperature stability
- R410A refrigerant
- Long Range Wireless Communication Solenoid Valve Manifold
- Uses secure 2.4 GHz ISM Band with encryption
- Frequency hopping at 5ms intervals
- Cloud-based process management (IoT/Industry 4.0)
- Up to 300-meter range
- IO-Link Products for Connecting Actuators and Sensors
- Fieldbus communication for solenoid valves
- Digital pressure sensors
- Digital flow sensors
- Digital gap checker
- End Effectors, Pick and Place Assemblies for Cobots
- Magnetic Grippers
- For holding metallic workpieces
- Does not require a vacuum source
- Keeps holding force during power loss
- Vacuum generators and cups
- Silicone, NBR, FKM, mark-free material vacuum cups
- Energy-saving features
- High Rigidity Clamp Cylinders
- Compact, lightweight, and weld spatter resistant
- NAAMS standard design
- Dust Collection / Jet Pulse Valves
- Millions of cycle life elastomer diaphragm
- Direct piping and compression fitting connections
- Magnetic Grippers
- ISO13849-1, Category 3/4, Safety Dump Valves
-
- Quickly exhaust residual air pressure for machine safety
-
- Filters, Regulators, and Air Treatment Products
- Energy Conservation Products
Register for a Visitor’s badge through SMC’s Fabtech page at: https://www.xpressreg.net/register/fabt0921/start.asp?sc=15371582
Promo Code: 15371582
Exhibit Hours:
- Sept 13 (Mon) 10:00 – 6:00 (CT)
- Sept 14 (Tues) 9:00 – 5:00 (CT)
- Sept 15 (Wed) 9:00 – 5:00 (CT)
- Sept 16 (Thurs) 9:00 – 3:00 (CT)
Recent News
SMC Statement on Conflict in Ukraine
Thursday, August 11, 2022
SMC Exhibits at The Clean Show – Atlanta, July 30 – August 2
Wednesday, July 27, 2022
SMC Exhibits at AACC, Clinical Lab Expo in Chicago, IL – July 26-28
Monday, July 25, 2022
SMC Exhibits at SEMICON West 2022 Hybrid, July 12 – 14 in San Francisco
Wednesday, July 06, 2022
SMC Exhibits at The American Society for Engineering Education (ASEE) in Minneapolis, MN – June 26 - 29
Friday, June 24, 2022
All News