SMC Corporation Exhibits at The Mine Expo Int’l in Las Vegas, Sept. 13-15

SMC Corporation of America will exhibit at The Mine Expo International in Las Vegas at the Convention Center in South Hall 1, Booth 25801-S, September 13-15.

Held only every four years, the MINExpo® is widely recognized as the world’s premier trade show of mining equipment and services. Sponsored by The National Mining Association, the MINExpo® is attended by all phases of mining: Open-Pit Mining, Underground Mining, Processing/Preparation, Mine Site Development, Exploration and Surveying, Reclamation/Closure, and Smelting/Refining.

SMC will exhibit the latest developments in process and automation components engineered for supporting mining, processing, preparation, and material handling equipment.

SMC components on exhibit:

  • Smart Positioning Air Servo Controlled Cylinder
    • Multi-positioning sensor controlled with servo valve for Dart Valves and Floatation Cells
    • Fast response and high precision repeatability
  • Dust Collection / Jet Pulse Valves
    • Millions of cycle life elastomer diaphragm
    • Direct piping and compression fitting connections
  • Wireless Communication Solenoid Valve Manifold
    • Uses secure 2.4 GHz ISM Band with encryption
    • Frequency hopping at 5ms intervals
    • Cloud-based process management (IoT/Industry 4.0)
  • ISO13849-1, Category 3/4, Safety Dump Valve
    • Quickly exhausts residual air pressure for machine safety
  • Water Removal Units
    • Removes 99% of moisture and liquids trapped inside air tubing
  • Large Capacity Recirculating Chillers
    • Air and water cooled
    • ±0.1°C temperature stability
  • Refrigerated Air Dryers
    • Protect downstream components from moisture trapped in the compressed air line
  • Air Pressure Booster Regulator
    • Increases pressure by up to two times
    • 40% size reduction
  • Environmental Resistant Actuators
    • Pneumatic stainless steel (IP65 & IP67)
  • High Purity Gas Regulators
  • Filters/Regulator Units
  • UV Resistant Fittings & Tubing

Visit SMC's Booth 25801-S, South Hall 1–Las Vegas Convention Center, 3150 Paradise Road, Las Vegas, NV 89109

Exhibit Dates & Hours:

  • Sept. 13-15 (M-W)      9:00 – 5:00