SMC Exhibits at Advanced Design & Manufacturing Expo in Toronto, ON
Friday, November 05, 2021
The Advanced Design & Manufacturing Expo in Toronto is a 5 in 1 trade show showcasing: ATX for robotics and automation, D & M for design and manufacturing, PACK EX for packaging materials and technologies, PBS (Powder & Bulk Solids) for material handling of powder and bulk solids, and Plast-EX dedicated to plastics and 3D printing.
Visit SMC’s Booth # 1503 at Toronto Congress Centre, 650 Dixon Road, Etobicoke, Ontario to interface with the latest innovations in pneumatic and electronic components supporting the automation and process industries focusing on energy savings and sustainability.
Products on exhibit will be:
- Wireless Communication Solenoid Valve Manifold
- Uses secure 2.4 GHz ISM Band with encryption
- Frequency hopping at 5ms intervals
- Safe and secure wireless communication within a 10-meter radius
- Vacuum Generators (Multi-Stage) and Cups, ZL and ZPT Series – Provides energy conservation with 90% reduced air consumption, increased efficiency, and simplified piping in a contact manifold package.
- Magnetic Grippers, MHM Series – Designed to transfer steel plates without a vacuum source with a reliable holding force from 80N to 120 N (18 lbf to 27 lbf). Capable of picking up workpieces with holes and uneven surfaces.
- Electric Actuators, LE Series – Easy to program electric actuators that are compact, lightweight, and have standard dust seal bands with flexible mounting options.
- Micro Fluidic Isolation Valves with Diffusion Bonded Manifolds – Designed to declutter complex tubing systems and save space into a compact manifold.
Expo 2021 Exhibition Hours:
November 9, Tuesday, 10:00 am – 4:00 pm
November 10, Wednesday, 10:00 am – 4:00 pm
November 11, Thursday, 10:00 am – 3:00 pm
Visit SMC at Booth # 1503, Toronto Congress Centre, 650 Dixon Rd, Etobicoke, ON, Canada
Learn more: https://www.admtoronto.com/en/attend/expo.html
Recent News
SMC Corporation Exhibits at ConAgg-IFPE in Las Vegas
Monday, March 13, 2023
SMC Exhibits at SLAS 2023 – Lab Automation in San Diego
Wednesday, February 22, 2023
SMC Exhibits at MD&M West in Anaheim, CA
Monday, February 06, 2023
SMC Breaks New Ground on Sustainable Innovations in 2023
Wednesday, February 01, 2023
SMC Exhibits at Photonics West 2023 in San Francisco
Monday, January 30, 2023
All News