SMC Exhibits at Automate 2019, April 8~11 in Chicago

Automate is the largest solutions-based showcase of automation industry trends, leading-edge technology and business innovation held in North America organized by the Association for Advancing Automation (A3) and its trade associations, the Robotics Industries Association (RIA), Advancing Vision + Imaging (AIA), and the Motion Control & Motor Association (MCMA) at Chicago’s McCormick Place on April 8-11.

“Statistics from the Robotic Industries Association (RIA) show 35,880 units were shipped in 2018, a 7% increase over 2017, with 16,702 shipments to non-automotive companies, up 41%. Notable growth came in areas like food and consumer goods (48%), plastics and rubber (37%), life sciences (31%), and electronics (22%).” https://www.a3automate.org/record-number-of-robots-shipped-in-north-america-in-2018/ 

Visit SMC Corporation of America’s booth at #8139 where we will exhibit end-of-arm tooling for robots supporting pick and place applications such as magnetic, electric and pneumatic grippers, vacuum technologies, electric and pneumatic actuators, as well as static control ionizers, and Category 3/4 Safety residual pressure relief valves. 

 

Other products on display are:

 • Magnetic Gripper (MHM Series)

 • Electric Actuators (LE Series)

 • Anti-static Discharge Ionizers (IZT, IZN)

 • Vacuum Ejectors and Cups (ZK2, ZJ, ZH)

 • Residual Pressure Relief Safety Valve (VG342)

 • 2-way Solenoid Valves (VX2, VXN Series)

 • Digital Air Gap Checking Sensor (ISA3)

 • Thermo-Control / Chiller Units (HRSH)

 

Trade Show Hours:

  • April 8 (Mon), 10:00 – 5:00
  • April 9 (Tue), 10:00 – 5:00
  • April 10 (Wed), 10:00 – 5:00
  • April 11 (Thu), 10:00 – 3:00

Visit SMC's Booth # 8139 at Automate 2019 – McCormick Place North, 2301 S King Drive, Chicago, IL

Learn More: https://www.automateshow.com/