SMC Exhibits at Rockwell Automation Fair 2021
Monday, November 08, 2021
SMC Corporation of America will exhibit pneumatic valve technologies for control network solutions and Fieldbus units used in automation systems in the Common Industrial Protocols (CIP) EtherNet™, EtherNet I/P™, DeviceNet™ and ControlNet™.
Visit SMC’s booth at #1143 for the latest in pneumatic and electronic components for industrial automation and process designed for machine safety to meet standards ISO 12100 and ISO 13849.
Featured products on display are:
- Wireless EtherNet I/PTM Communication Solenoid Valve Manifold
- Uses secure 2.4 GHz ISM Band with encryption
- Frequency hopping at 5ms intervals
- Cloud based process management (IoT/Industry 4.0)
- IO-Link Products for Connecting Actuators and Sensors
- Fieldbus communication for solenoid valves
- Digital pressure sensors
- Digital flow sensors
- Digital gap checker
Other products on display are:
- Electric Actuators (Linear and Rotary)
- Static Electricity Elimination Ionizers
- Electro-Pneumatic Regulators (EtherNet/IP, IO Link)
- Residual Pressure Relief Safety Valve with Allen Bradley Sensors
- Digital Pressure and Flow Switches
SMC Booth #1143 at George R. Brown Convention Center – Houston, TX
Exhibit Dates & Hours:
- 10 (W) 8:00 – 5:30
- 11 (Th) 8:00 – 4:00
Industry Forums:
- 10 (W) 9:00 – 11:00
- Chemical
- Food and Beverage
- Metals, Mining, and Cement
- 10 (W) 1:00 – 3:00
- Automotive and Tire
- Life Sciences
- Water Wastewater
- 11 (Th) 1:00 – 3:00
- Decarbonization and Emerging Energies
- OEM
- Oil and Gas
- 11 (Th) 1:00 – 3:00
- Power and Energy
Read more at: https://www.rockwellautomation.com/en-us/company/events/in-person-events/automation-fair.html#faqs
Recent News
SMC Corporation Exhibits at ConAgg-IFPE in Las Vegas
Monday, March 13, 2023
SMC Exhibits at SLAS 2023 – Lab Automation in San Diego
Wednesday, February 22, 2023
SMC Exhibits at MD&M West in Anaheim, CA
Monday, February 06, 2023
SMC Breaks New Ground on Sustainable Innovations in 2023
Wednesday, February 01, 2023
SMC Exhibits at Photonics West 2023 in San Francisco
Monday, January 30, 2023
All News