HECR, Rack Mounted Thermoelectric Chiller, Air Cooled

HECR, Rack Mounted Thermoelectric Chiller, Air Cooled

The HECR is a refrigerant-free temperature control device mountable in a 19-inch rack. Rack mounting recovers desktop or floor space, permitting stacking of related devices and mobility, depending on the rack style. Air cooling frees the installation from dependence on facility cooling water. This model achieves high precision regulation of recirculating coolant using an air-cooled peltier element. This device is self-contained with peltier regulating element, fan cooled heat exchanger, pump, tank and power supply.

  • Fluid fill and drain ports (800W, 1kW) on the front
  • Mechanical sealless magnet pump eliminates shaft seal leaks
  • Cooling/Heating capacities: 200W/600W, 400W/1kW, 510W/1.2kW, 800W/1.4kW, 1kW/2kW
  • Temperture stability: ±0.03°C or Better depending on load stability
  • Power supply requirement: 100 ~ 240 VAC (200-800W) or 200~240 VAC (1kW) (50/60Hz)
  • Circulating Fluid: water or 20% ethylene glycol
  • Standards: CE, UL, RoHS
Configuration Options
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Cooling Capacity Configuration Status
Power Supply Configuration Status
Pipe Thread Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.


The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog