10-SY3/5/7*20, 5 Port, Body Ported Valves for Manifold Type 20

Series 10-SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design. After inspection, products are blown with high purity air (clean bench/class M3.5) in a clean enviroment.  Products are sealed and shipped in anti-static double bags. The 10-SY is also available in body ported or base mounted styles and can be used individually or manifold mounted.

  • Fluid: air
  • Operating pressure range: (internal pilot) 0.1 - 0.7MPa
    (external pilot) -100kPa to 0.7MPa
    (external pilot, pilot pressure range) 0.25 - 0.7MPa
  • Effective area mm 2 (Cv): body ported 4.14 (0.23);
    base mounted 5.4 (0.3)
  • Coil rated voltage: 3, 5, 6, 12, 24VDC;
    100, 110, 200, 220VAC
  • Response time (0.5MPa) w/o indicator light &
    surge voltage suppressor: 15ms or less
  • Ambient & fluid temperature: 50°C
10-SY3/5/7*20, 5 Port, Body Ported Valves for Manifold Type 20
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Actuation Configuration Status
Coil Specification Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Light/Surge Voltage Suppressor Configuration Status
Manual Override Configuration Status
A, B Port Size Configuration Status
Thread Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate