11/22-MHZ2, Air Gripper, Clean Series

11/22-MHZ2, Air Gripper, Clean Series

The 11/22-MHZ2 series is a clean room series standard type parallel air gripper, taking the place of the MHQ(G)2 series. A linear guide provides high rigidity and high accuracy. MHZ2 can operate under higher pressure even at a larger holding point and overhang. High degree of mounting precision is achieved and mounting repeatability is improved.

  • Standard parallel type air gripper
  • Bore sizes 10mm, 16mm, 20mm, 25mm
  • Double acting 
  • Auto switch capable
  • Improved rigidity of guide rail
  • Clean room series
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Clean Series Configuration Status
Bore Size Configuration Status
Finger Option Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.