25A-C(D)Q2, Compact, Double Acting Single Rod, Large Bore

Large bore standard double acting, single rod version of the CQ2 compact cylinder.  The CQ2 is available in bore sizes from 125mm to 200mm.  It comes standard with male or female piston rod threads.  It is possible to mount auto switches on any of the 4 surfaces.

  • Compact, double acting, single rod, large bore
  • Bore sizes (mm): 125, 140, 160, 180, 200
  • Standard stroke (mm): 10 through 300
  • Port thread types: Rc, NPT, G
  • Auto switch capable
  • Material restriction: Copper and Zinc Free
25A-C(D)Q2, Compact, Double Acting Single Rod, Large Bore
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Bore Size Configuration Status
Port Thread Type Configuration Status
Stroke Configuration Status
Body Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate