25A-PFM5, Digital Air Flow Sensor, Remote, IP40, 0.2-100 Lpm, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-PFM5 is a digital flow sensor compatible with air, nitrogen, argon and carbon dioxide. This is the remote version of 25A-PFM7, without a display. The top panel includes two LEDs to indicate power and flow functions. Options include inline or bottom piping entry, cable connector type, and panel or bracket mounts. An analog voltage or current output is available. 25A-PFM5 is IP40 rated, CE and RoHS compliant. Compatible with the 25A-PFM3 monitor.
- Flow ranges (lpm): 0.2-10, 0.5-25, 1-50, 2-100
- Port sizes: 1/8 or 1/4 (Rc, NPT, G); ø6 or ø8 one-touch fittings
- Rated pressure range (MPa): -0.07 to 0.75
- Output options: 1-5V or 4-20mA
- Accuracy: ±3% F. S.
- Repeatability: ±1% F. S.
