90/91-CY3B, Magnetically Coupled Rodless Cylinder, (Basic)

Rodless Cylinder, magnetically coupled series 90-CY3B and 91-CY3B can be used in many diverse environments. 90-CY3B is made from materials compatible with secondary battery manufacturing. 91-CY3B includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. Magnetically coupled cylinders have a wide range of applications, and save mounting space. Loads and moments are possible through the use of integrated guides. A variety of guides can be used to achieve the necessary accuracy or allowable moment needed for your application. CY is available in 5 bore sizes, from 15mm to 40mm with standard stokes up to 1000mm.
- Magnetically coupled rodless cylinder
- Direct mount, basic type
- Bore sizes (mm): 15, 20, 25, 32, 40
- Ambient temperature: -10 to 60°C