90/91-C(D)A2, Air Cylinder Standard Type, Double Acting Single Rod

90/91-C(D)A2, Air Cylinder Standard Type, Double Acting Single Rod

Air cylinder series 90-CDA2 and 91-CDA2 has 5 bore sizes and can meet secondary battery manufacturing needs. 90-CDA2 is made from materials campatible with secondary battery manufacturing. 91-CDA2 also includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. 7 mounting options are available. Auto switch capable.

  • Double acting, single rod, standard type
  • Compatible with secondary battery manufacturing
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Standard strokes (mm): 25 to 700
  • Maximum operating pressure: 1.0MPa
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate