90/91-CDG1, Air Cylinder, Double Acting, Single Rod

90/91-CDG1, Air Cylinder, Double Acting, Single Rod

Air cylinder series 90-CDG1 and 91-CDG1 has 5 bore sizes and can meet secondary battery manufacturing needs. 90-CDG1 is made from materials campatible with secondary battery manufacturing. 91-CDG1 includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. 7 mounting options are available. Auto switch capable.

  • CG1, double acting, single rod cylinder
  • Compatible with secondary batteries
  • Bores sizes (mm): 20, 25, 32, 40, 50
  • Available strokes: 25mm to 1500mm depending on bore size
  • 7 mounting options
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog