90/91-CDLQ, Compact Cylinder, Double Acting, Single Rod, With Lock

90/91-CDLQ, Compact Cylinder, Double Acting, Single Rod, With Lock

Compact cylinder series 90-CDLQ and 91-CDLQ are equipped with locking function but designed to minimize the overall length.  90-MGP is made from materials compatible with secondary battery manufacturing. 91-MGP includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. Overall length of the model is achieved to be the same as that of the CQ2 compact cylinder.  CLQ is  available in 5 bore sizes ranging from 40 to 100mm and  is auto switch capable. 

  • Low profile with compact lock unit
  • Compatible with secondary batteries 
  • Two types of mounting
  • Locking is possible at any position within the entire stroke
  • Easy manual unlocking
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Body Option Configuration Status
Locking Direction Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog