90/91-CDNA, Cylinder with Lock, Double Acting, Single Rod

90/91-CDNA, Cylinder with Lock, Double Acting, Single Rod

Locking Cylinder series 90-CDNA and 91-CDNA are cylinders with lock, suitable for  mid-stroke stop and emergency stop and drop prevention. 90-CDNA is made from materials compatible with secondary battery manufacturing. 91-CDNA includes a "Lub-retainer" and is compatible with low dew point (40°C) applications.The same holding force in extending and retracting directions is used making it possible to lock at both ends.  Improved brake shoe material and increased length results in stable holding force and high reliability.  Locking mechanism is isolated from lock release air, so lock function is not diminished by excessive dirt or  drain in compressed air.  

  • Double acting, single rod w/lock 
  • Compatible with secondary batteries
  • Bore sizes (mm): 40, 50, 63, 80, 100
  • Strokes up to 1000mm (depending on mounting)
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog