90/91-CDNG, Cylinder with Lock, Double Acting, Single Rod

90/91-CDNG, Cylinder with Lock, Double Acting, Single Rod

Locking Cylinder series 90-CDNG and 91-CDNG series can be used where stable locking and unlocking operation is required.  90-CDNG is made from materials compatible with secondary battery manufacturing. 91-CDNG includes a "Lub-retainer" and is compatible with low dew point (40°C) applications.The floating taper ring provides  alignment and stable locking force with respect to  piston rod eccentricity.  Unlocking pressure of  0.25MPa.

  • Cylinder with lock, CNG series
  • Compatible with secondary batteries 
  • Double acting, single rod
  • Bore sizes (mm): 20, 25, 32, 40
  • Auto switch capability
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog