90/91-CDQ2, Compact Cylinder, Long Stroke, Double Acting, Single Rod

90/91-CDQ2, Compact Cylinder, Long Stroke, Double Acting, Single Rod

Long Stroke standard cylinders series 90-CDQ2 and 91-CDQ2 provide a space- saving design and exceptional service life. 90-CDQ2 is made from materials compatible with secondary battery manufacturing. 91-CDQ2 includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. They feature front snap ring design for easy access to internal parts. Available in single and double rod models, male and female thread design, double acting, spring return and spring extend. Choose from 13 bore sizes up to 200mm. Optional reed/solid state switches may be used. The aluminum extruded bodies, featuring through-hole and threaded body mounting, provide versatility and reliability in any design application.

  • Compatible with secondary battery manufacturing
  • Bore sizes in mm: 32, 40, 50, 63, 80, 100
  • Strokes: 125mm to 300mm
  • Mounts: both ends tapped, foot, front & rear flange, double clevis
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog