90/91-C(D)QS, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load

90/91-C(D)QS, Compact Cylinder, Double Acting, Single Rod, Anti-lateral Load

Compact cylinder series 90-CDQS and 91-CDQS anti laterial load version is available for those small bore cylinder applications where saving space is a concern. The CQS offers standard long strokes (up to 300mm) in four bore sizes from 12 to 25mm. 90-CDQS is made from materials compatible with secondary battery manufacturing. 91-CDQS includes a "Lub-retainer" and is compatible with low dew point (40°C) applications. Long stroke versions incorporate a wear band and thicker piston to handle the increased bearing needs of the longer strokes. Both switch capable and non-switch capable body styles are the same, and switches can be mounted on three (12-16 bore) and four (20-25 bore) sides.

  • Compatible with secondary battery manufacturing
  • Anti-laterial load
  • Bore sizes: 12, 16, 20, 25 (mm)
  • Strokes: 5mm through 50mm depending upon bore size
  • Mounts: through hole, both ends tapped, foot, front or rear flanges, double clevis
  • Auto switch capable
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Specification Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Option Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog